Vidensøgning
Download dokument () af 20
We make what matters work*

170M3470

Fuse-link, high speed, 450 A, AC 690 V, compact size 1, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3470
EAN
5027590448192
UPC
051712256216
Product Length/Depth
60 mm
Product Height
50 mm
Product Width
43 mm
Product Weight
267 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Elektriske data

Amperage Rating
450 A
Class
Class aR
Clearing (I2T)
140000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
115
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
65 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*
Fuse type
Flush end
BKN/Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.