Vidensøgning
Download dokument () af 20
We make what matters work*

170M3511

Fuse-link, high speed, 80 A, AC 690 V, compact size 1, 45 x 59 x 51 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3511
EAN
5704057022248
UPC
051712256360
Product Length/Depth
59 mm
Product Height
51 mm
Product Width
45 mm
Product Weight
255 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
80 A
Voltage rating
1300 V (UL), 1250 V (IEC)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
1250 at 660 V

Product specifications

Application
DC common bus DC drives power converters/rectifiers
Fuse type
Flush end
G/Visual indicator
Fuse indicator
Non Indicating
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.