Vidensøgning
Download dokument () af 20
We make what matters work*

170M3515

Eaton Bussmann series high speed square body fuse, 200A 690V 1*GN/50 AR UC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3515
EAN
5027590448376
UPC
051712256407
Product Length/Depth
45 mm
Product Height
90 mm
Product Width
155 mm
Product Weight
525 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Elektriske data

Amperage Rating
200 A
Class
Class aR
Clearing (I2T)
15000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
2200
Voltage rating
1300 V (UL), 1250 V (IEC)
Watt losses
47 W

Produktspecifikationer

Application
DC common bus DC drives power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
1*
Fuse type
Flush end
G/Visual indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.