Vidensøgning
Download dokument () af 20
We make what matters work*

170M3517

Eaton Bussmann series Fuse-link, high speed, 315 A, AC 690 V, compact size 1, 45 x 59 x 51 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3517
EAN
5027590329231
UPC
051712256421
Product Length/Depth
50 mm
Product Height
43 mm
Product Width
43 mm
Product Weight
255 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
315 A
Class
Class aR
Clearing (I2T)
46500 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
7000
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
50 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
1*
Fuse type
Flush end
G/Visual indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.