Vidensøgning
Download dokument () af 20
We make what matters work*

170M3568

Fuse-link, high speed, 350 A, AC 690 V, compact size 1, 45 x 59 x 51 mm, aR, IEC, UL, type K indicator, 18 UNC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3568
EAN
5704057022439
UPC
051712799164
Product Length/Depth
193 mm
Product Height
47 mm
Product Width
106 mm
Product Weight
45 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
350 A
Class
Class aR
Clearing (I2T)
68500 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
40
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
55 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
1*
Fuse type
Flush end
GKN/Type K indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.