Vidensøgning
Download dokument () af 20
We make what matters work*

170M3615
Modelkode: FUSE 200A 690V 1 FU 78 AR UC

Fuse-link, high speed, 200 A, AC 690 V, compact size 1, 45 x 45 x 110 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3615
EAN
5027590448666
UPC
051712256681
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
319 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 200A 690V 1 FU 78 AR UC

Electrical data

Amperage Rating
200 A
Class
Class aR
Clearing (I2T)
15000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
2200
Voltage rating
690 V
Watt losses
35 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None
Fuse size
1
Fuse type
US Style
FU/Without indicator
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.