Download dokument () af 20

170M3660

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 63A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X blade end, Class aR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3660
EAN
5027590448871
UPC
051712256711
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
319 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
63 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
770 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/Type K indicator for micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.