Vidensøgning
Download dokument () af 20
We make what matters work*

170M3667

Fuse-link, high speed, 315 A, AC 690 V, compact size 1, 45 x 59 x 110 mm, aR, IEC, UL

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3667
EAN
5027590448956
UPC
051712815178
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
319 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Elektriske data

Amperage Rating
315 A
Class
Class aR
Clearing (I2T)
46500 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
7000
Voltage rating
690 V
Watt losses
50 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*
Fuse type
US Style
FKE/Type K indicator for micro
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.