Fuse-link, high speed, 550 A, AC 690 V, compact size 1, 45 x 59 x 110 mm, aR, IEC, UL
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M3672
|
| EAN |
5027590449182
|
| UPC |
051712256780
|
| Product Length/Depth |
305 mm
|
| Product Height |
65 mm
|
| Product Width |
145 mm
|
| Product Weight |
314 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
IEC Rated |
| Amperage Rating |
550 A
|
| Class |
Class aR
|
| Clearing (I2T) |
230000 at 660 V
|
| Interrupt rating |
200 kAIC
|
| Pre arc (I2T) |
34000
|
| Voltage rating |
690 V
|
| Watt losses |
75 W
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fitted with: |
Type K Indicator for micro
|
| Fuse indicator |
Centre fuse status indicator
|
| Fuse size |
1*
|
| Fuse type |
US Style
FKE/Type K indicator for micro Bolted tag |