Vidensøgning
Download dokument () af 20
We make what matters work*

170M3688
Modelkode: FUSE 50A 1250V 1*FU/115 AR CU

Fuse-link, high speed, 50 A, AC 1250 V, compact size 1, 45 x 45 x 156 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3688
EAN
5027590449212
UPC
051712256803
Product Length/Depth
156 mm
Product Height
59 mm
Product Width
45 mm
Product Weight
431 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified
IEC Rated
Model Code
FUSE 50A 1250V 1*FU/115 AR CU

Electrical data

Amperage Rating
50 A
Voltage rating
1250 V
Interrupt rating
100 kAIC
Class
Class aR
Clearing (I2T)
815 at 1000 V, 1100 at 1250 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Bolted tag
Fuse indicator
None
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.