Vidensøgning
Download dokument () af 20
We make what matters work*

170M3697
Modelkode: FUSE 350A 1250V 1*FU/115 AR CU

Fuse-link, high speed, 350 A, AC 1250 V, compact size 1, 45 x 45 x 156 mm, aR, IEC, UL

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3697
EAN
5027590449434
UPC
051712256896
Product Length/Depth
156 mm
Product Height
59 mm
Product Width
45 mm
Product Weight
625 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
CSA Certified
Model Code
FUSE 350A 1250V 1*FU/115 AR CU

Elektriske data

Amperage Rating
350 A
Class
Class aR
Clearing (I2T)
165000 at 1000 V, 220000 at 1250 V
Interrupt rating
100 kAIC
Pre arc (I2T)
27000
Voltage rating
1250 V
Watt losses
65 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None
Fuse size
1*
Fuse type
US Style
FU/115 without indicator
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.