Vidensøgning
Download dokument () af 20
We make what matters work*

170M3761

Fuse-link, high speed, 80 A, AC 690 V, compact size 1, 45 x 59 x 148 mm, aR, IEC, UL, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3761
EAN
5704057023184
UPC
051712257183
Product Length/Depth
59 mm
Product Height
110 mm
Product Width
45 mm
Product Weight
956 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Elektriske data

Amperage Rating
80 A
Class
Class aR
Clearing (I2T)
1250 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
185
Voltage rating
700 V (UL), 690 V (IEC)
Watt losses
18 W

Produktspecifikationer

Application
DC common bus DC drives power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Non Indicating
Fuse size
1*
Fuse type
US Style
FKE/115 Type K indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.