Vidensøgning
Download dokument () af 20
We make what matters work*

170M3921

Eaton Bussmann series square body fuse, Adapter type indicator mounted on fuse for microswitch North position 150 kA Flush-end contact US thread Square body Power converters/rectifiers and reduced voltage starters 1000V 20W 1 50A

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3921
UPC
051712678650
Product Length/Depth
61 mm
Product Height
74 mm
Product Width
43 mm
Product Weight
392.25 g
Compliances
CE Marked
Certifications
UL Recognized
CSA Certified
IEC Rated

Elektriske data

Amperage Rating
50 A
Class
Class aR
Clearing (I2T)
135 at 815 V
Interrupt rating
150 kAIC
Pre arc (I2T)
135
Voltage rating
1000 V
Watt losses
20 W

Produktspecifikationer

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse indicator
Non Indicating
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.