Vidensøgning
Download dokument () af 20
We make what matters work*

170M3925

Eaton Bussmann series square body fuse, Adapter type indicator mounted on fuse for microswitch North position 150 kA Flush-end contact US thread Square body Power converters/rectifiers and reduced voltage starters 1000V 40W 1 125A

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3925
UPC
051712678698
Product Length/Depth
61 mm
Product Height
74 mm
Product Width
43 mm
Product Weight
392.25 g
Compliances
CE Marked
Certifications
IEC Rated
UL Recognized
CSA Certified

Elektriske data

Amperage Rating
125 A
Class
Class aR
Clearing (I2T)
1450 at 8600 V
Interrupt rating
150 kAIC
Pre arc (I2T)
1450
Voltage rating
1000 V
Watt losses
40 W

Produktspecifikationer

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse indicator
Non Indicating
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.