Vidensøgning
Download dokument () af 20
We make what matters work*

170M3956
Modelkode: FUSE 160A 1000V 1*BKN/75 AR

Fuse-link, high speed, 160 A, AC 1000 V, compact size 1, 43 x 61 x 74 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3956
EAN
5027590450591
UPC
051712678810
Product Length/Depth
96 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
408.25 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 160A 1000V 1*BKN/75 AR

Electrical data

Amperage Rating
160 A
Voltage rating
1000 V (IEC)
Interrupt rating
125 kAIC
Class
Class aR
Clearing (I2T)
17500 at 1000 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.