Vidensøgning
Download dokument () af 20
We make what matters work*

170M3958

Eaton Bussmann series high speed square body fuse, 250 A, AC 1000 V, compact size 1, 43 x 61 x 74 mm, aR, IEC, UL, type K indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3958
EAN
5704057023610
UPC
051712678834
Product Length/Depth
61 mm
Product Height
72.5 mm
Product Width
43 mm
Product Weight
956 g
Certifications
CE

Elektriske data

Amperage Rating
250 A
Class
Class aR
Clearing (I2T)
57000 at 1000 V
Interrupt rating
125 kAIC
Pre arc (I2T)
9550
Voltage rating
1000 V
Watt losses
55 W

Produktspecifikationer

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fitted with:
Type K Indicator for micro
Fuse indicator
Non Indicating
Fuse size
1*
Fuse type
Flush end
BKN/Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.