Vidensøgning
Download dokument () af 20
We make what matters work*

170M3966
Modelkode: FUSE 63A 1000V 1*KN/110 AR

Fuse-link, high speed, 63 A, AC 1000 V, compact DIN 1, 43 x 61 x 138 mm, aR, DIN, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3966
EAN
5027590450652
UPC
051712678889
Product Length/Depth
290 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 63A 1000V 1*KN/110 AR

Electrical data

Amperage Rating
63 A
Voltage rating
1000 V (IEC)
Interrupt rating
125 kAIC
Class
Class aR
Clearing (I2T)
1300 at 1000 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.