Vidensøgning
Download dokument () af 20
We make what matters work*

170M3988
Modelkode: FUSE 250A 1000V 1*TN/110 AR

Fuse-link, high speed, 250 A, AC 1000 V, compact DIN 1, 43 x 61 x 138 mm, aR, DIN, IEC, type T indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3988
EAN
5027590450812
UPC
051712679046
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
483 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 250A 1000V 1*TN/110 AR

Elektriske data

Amperage Rating
250 A
Class
Class aR
Clearing (I2T)
57000 at 1000 V
Interrupt rating
125 kAIC
Pre arc (I2T)
9550
Voltage rating
1000 V (IEC)
Watt losses
50 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
1*
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.