Vidensøgning
Download dokument () af 20
We make what matters work*

170M4062

Fuse-link, high speed, 400 A, AC 690 V, DIN 1, 53 x 66 x 108 mm, aR, DIN, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4062
EAN
5027590451031
UPC
051712257558
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
457 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 400A 690V 1TN/80 AR UC

Elektriske data

Amperage Rating
400 A
Class
Class aR
Clearing (I2T)
91500 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
13500
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
65 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
1
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.