Download dokument () af 20

170M4109
Modelkode: FUSE 250A 690V 1KN/80 AR UC

Fuse-link, high speed, 250 A, AC 690 V, DIN 1, 53 x 69 x 108 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4109
EAN
5027590451130
UPC
051712257633
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
156.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 250A 690V 1KN/80 AR UC

Electrical data

Amperage Rating
250 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
21000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/80 Type K Indicator for Micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.