Vidensøgning
Download dokument () af 20
We make what matters work*

170M4185
Modelkode: FUSE 350A 690V DIN 1 GR

Fuse-link, high speed, 350 A, AC 690 V, DIN 1, 52 x 66 x 135 mm, gR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4185
EAN
5027590451673
UPC
051712532020
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
398 g
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC 60269-4
Model Code
FUSE 350A 690V DIN 1 GR

Electrical data

Amperage Rating
350 A
Class
Class gR
Interrupt rating
200 kAIC
Voltage rating
690 V (IEC)
Watt losses
45 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type T Indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
1
Fuse type
DIN 43620
T indicator for micro
Bladed

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.