Vidensøgning
Download dokument () af 20
We make what matters work*

170M4198

Fuse-link, high speed, 315 A, AC 1250 V, size 1, 53 x 63 x 135 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4198
EAN
5027590451796
UPC
051712542388
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
212 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
315 A
Voltage rating
1250 V
Interrupt rating
100 kAIC
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
T indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.