Vidensøgning
Download dokument () af 20
We make what matters work*

170M4212

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 400 A, Fuse size: 1, Top fuse status indicator, DIN 43653, TN/110 Type T Indicator for Micro

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4212
EAN
5027590451864
UPC
051712258104
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
499 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 400A 690V 1TN/110 AR UC

Elektriske data

Amperage Rating
400 A
Class
Class aR
Clearing (I2T)
120000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
6200
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
65 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
1
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.