Vidensøgning
Download dokument () af 20
We make what matters work*

170M4267

Fuse-link, high speed, 700 A, AC 690 V, DIN 1, 53 x 69 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4267
EAN
5027590452144
UPC
051712258357
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
505 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
700 A
Class
Class aR
Clearing (I2T)
725000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
34000
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
85 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
1
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.