Vidensøgning
Download dokument () af 20
We make what matters work*

170M4310
Modelkode: FUSE 315A 690V 1E/86 AR UC

Fuse-link, high speed, 315 A, AC 690 V, size 1, 53 x 69 x 111 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4310
EAN
5027590452199
UPC
051712258401
Product Length/Depth
62 mm
Product Height
142 mm
Product Width
230 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 315A 690V 1E/86 AR UC

Electrical data

Amperage Rating
315 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
42000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
French style
E/Type indicator for micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.