Vidensøgning
Download dokument () af 20
We make what matters work*

170M4315

Fuse-link, high speed, 550 A, AC 690 V, size 1, 53 x 69 x 111 mm, aR, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4315
EAN
5704057025188
UPC
051712258432
Product Length/Depth
51 mm
Product Height
111 mm
Product Width
62.5 mm
Product Weight
0.001 g
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC 60269-4

Electrical data

Amperage Rating
550 A
Class
Class aR
Clearing (I2T)
230000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
34000
Voltage rating
690 V
Watt losses
75 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type T Indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
1
Fuse type
French style
E/Type indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.