Vidensøgning
Download dokument () af 20
We make what matters work*

170M4361

Fuse-link, high speed, 350 A, AC 690 V, size 1, 53 x 69 x 111 mm, aR, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4361
EAN
5027590452342
UPC
051712812146
Product Length/Depth
214 mm
Product Height
84 mm
Product Width
160 mm
Product Weight
500 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Elektriske data

Amperage Rating
350 A
Class
Class aR
Clearing (I2T)
59000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
8500
Voltage rating
690 V
Watt losses
60 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
1
Fuse type
French style
EKN/Type K Indicator for Micro
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.