Vidensøgning
Download dokument () af 20
We make what matters work*

170M4363

Eaton Bussmann series Fuse-link, high speed, 450 A, AC 690 V, size 1, 53 x 69 x 111 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4363
EAN
5027590638999
UPC
051712258517
Product Length/Depth
196 mm
Product Height
79 mm
Product Width
154 mm
Product Weight
0.4 kg
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC

Elektriske data

Amperage Rating
450 A
Class
Class aR
Clearing (I2T)
120000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
17000
Voltage rating
690 V
Watt losses
70 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
1
Fuse type
French style
EKN/Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.