Vidensøgning
Download dokument () af 20
We make what matters work*

170M4391
Modelkode: FUSE 315A 1250V 1BKN/75 AR CU

Fuse-link, high speed, 315 A, AC 1250 V, size 1, 53 x 69 x 74 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4391
EAN
5027590452458
UPC
051712258609
Product Length/Depth
73 mm
Product Height
52 mm
Product Width
170 mm
Product Weight
559 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 315A 1250V 1BKN/75 AR CU

Elektriske data

Amperage Rating
315 A
Class
Class aR
Clearing (I2T)
90000 at 1000 V, 120000 at 1250 V
Interrupt rating
100 kAIC
Pre arc (I2T)
15000
Voltage rating
1250 V (IEC), 1300 V (UL)
Watt losses
65 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
1
Fuse type
Flush end
BKN/75 Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.