Vidensøgning
Download dokument () af 20
We make what matters work*

170M4438
Modelkode: FUSE 160A 1250V 1BKN/80 AR CU

Fuse-link, high speed, 160 A, AC 1250 V, size 1, 53 x 69 x 80 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4438
EAN
5704057025652
UPC
051712258791
Product Length/Depth
5.433 in
Product Height
2.087 in
Product Width
0.315 in
Product Weight
1.6456 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 160A 1250V 1BKN/80 AR CU

Electrical data

Amperage Rating
160 A
Class
Class aR
Clearing (I2T)
11500 at 1000 V, 15500 at 1250 V
Interrupt rating
100 kAIC
Pre arc (I2T)
1900
Voltage rating
1250 V (IEC), 1300 V (UL)
Watt losses
45 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
1
Fuse type
Flush end
BKN/80 Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.