Download dokument () af 20

170M4461
Modelkode: FUSE 350A 690V 1BKN/50 AR UC

Fuse-link, high speed, 350 A, AC 690 V, size 1, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4461
EAN
5027590453059
UPC
051712792400
Product Length/Depth
70 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
134.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 350A 690V 1BKN/50 AR UC

Electrical data

Amperage Rating
350 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
59000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.