Vidensøgning
Download dokument () af 20
We make what matters work*

170M4488

Fuse-link, high speed, 160 A, AC 1250 V, size 1, 51 x 69 x 74 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4488
EAN
5027590639002
UPC
051712259002
Product Length/Depth
75 mm
Product Height
69 mm
Product Width
53 mm
Product Weight
120.8 g
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC
UL

Elektriske data

Amperage Rating
160 A
Class
Class aR
Clearing (I2T)
11500 at 1000 V, 15500 at 1250V
Interrupt rating
100 kAIC
Pre arc (I2T)
1900
Voltage rating
1250 V (IEC), 1300 V (UL)
Watt losses
45 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
1
Fuse type
Flush end
GKN/75 Type K indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.