Vidensøgning
Download dokument () af 20
We make what matters work*

170M4510

Eaton Bussmann series Fuse-link, high speed, 315 A, AC 690 V, size 1, 53 x 69 x 51 mm, aR, IEC, UL, single indicator, flush end, 18 UNC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4510
EAN
5027590334310
UPC
051712259125
Product Length/Depth
51 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
118 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
315 A
Class
Class aR
Clearing (I2T)
42000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
6200
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
58 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
1
Fuse type
Flush end
G/Visual indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.