Vidensøgning
Download dokument () af 20
We make what matters work*

170M4515

Eaton Bussmann series Fuse-link, high speed, 550 A, AC 690 V, size 1, 53 x 69 x 51 mm, aR, IEC, UL, single indicator, flush end, 18 UNC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4515
EAN
5027590453448
UPC
051712259170
Product Length/Depth
54 mm
Product Height
51 mm
Product Width
160 mm
Product Weight
127.3333333 g
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC
UL

Elektriske data

Amperage Rating
550 A
Class
Class aR
Clearing (I2T)
230000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
34000
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
75 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
1
Fuse type
Flush end
G/Visual indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.