Vidensøgning
Download dokument () af 20
We make what matters work*

170M4519

Fuse-link, high speed, 900 A, AC 550 V, size 1, 53 x 69 x 51 mm, aR, IEC, UL, single indicator, flush end, 18 UNC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4519
EAN
5704057026192
UPC
051712259217
Product Length/Depth
69 mm
Product Height
51 mm
Product Width
53 mm
Product Weight
956 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
900 A
Voltage rating
700 V (UL), 500 V (IEC)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
850000 at 660 V

Product specifications

Application
DC common bus DC drives power converters/rectifiers
Fuse type
Flush end
G/Visual indicator
Fuse indicator
Non Indicating
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.