Vidensøgning
Download dokument () af 20
We make what matters work*

170M4561

Fuse-link, high speed, 350 A, AC 690 V, size 1, 53 x 69 x 51 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4561
EAN
5027590453509
UPC
051712812108
Product Length/Depth
73 mm
Product Height
52 mm
Product Width
170 mm
Product Weight
397.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
350 A
Class
Class aR
Clearing (I2T)
59000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
8500
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
60 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
1
Fuse type
Flush end
GKN/Type K indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.