Vidensøgning
Download dokument () af 20
We make what matters work*

170M4562

Fuse-link, high speed, 400 A, AC 690 V, size 1, 53 x 69 x 51 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4562
EAN
5027590453516
UPC
051712259255
Product Length/Depth
170 mm
Product Height
52 mm
Product Width
72 mm
Product Weight
397.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
400 A
Class
Class aR
Clearing (I2T)
91500 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
13500
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
65 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
1
Fuse type
Flush end
GKN/Type K indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.