Vidensøgning
Download dokument () af 20
We make what matters work*

170M4609

Eaton Bussmann series high speed square body fuse, 250 A, 690 V, 91 Millimeter, Size 1, None

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4609
EAN
5027590453639
UPC
051712259316
Product Length/Depth
136 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
150 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Elektriske data

Amperage Rating
250 A
Class
Class aR
Clearing (I2T)
21000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
3100
Voltage rating
690 V
Watt losses
55 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None
Fuse size
1
Fuse type
US Style
FU/Without indicator
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.