Vidensøgning
Download dokument () af 20
We make what matters work*

170M4613

Fuse-link, high speed, 450 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, 90 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4613
EAN
5704057026406
UPC
051712259330
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
956 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
450 A
Voltage rating
700 V (UL), 500 V (IEC)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
120000 at 660 V

Product specifications

Application
DC common bus DC drives power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Fuse indicator
Non Indicating
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.