Vidensøgning
Download dokument () af 20
We make what matters work*

170M4662
Modelkode: FUSE 400A 690V 1FKE/90 AR UC

Fuse-link, high speed, 400 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, single indicator, 90 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4662
EAN
5027590453790
UPC
051712815215
Product Length/Depth
62 mm
Product Height
142 mm
Product Width
230 mm
Product Weight
184.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 400A 690V 1FKE/90 AR UC

Electrical data

Amperage Rating
400 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
91500 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/Type K indicator for micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.