Vidensøgning
Download dokument () af 20
We make what matters work*

170M4667
Modelkode: FUSE 700A 690V 1FKE/90 AR UC

Fuse-link, high speed, 700 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, single indicator, 90 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4667
EAN
5027590453899
UPC
051712259460
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
502 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 700A 690V 1FKE/90 AR UC

Electrical data

Amperage Rating
700 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
465000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/Type K indicator for micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.