Vidensøgning
Download dokument () af 20
We make what matters work*

170M4689

Fuse-link, high speed, 200 A, AC 1250 V, size 1, 53 x 69 x 160 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4689
EAN
5704057026604
UPC
051712259491
Product Length/Depth
160 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
0.586 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
CSA Certified

Electrical data

Amperage Rating
200 A
Class
Class aR
Clearing (I2T)
22500 at 1000 V, 30000 at 1250 V
Interrupt rating
100 kAIC
Pre arc (I2T)
3800
Voltage rating
1250 V
Watt losses
50 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None
Fuse size
1
Fuse type
US Style
FU/115 without indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.