Vidensøgning
Download dokument () af 20
We make what matters work*

170M4699
Modelkode: FUSE 160A 1250V 1SHT AR CU

Fuse-link, high speed, 160 A, AC 1250 V, size 1, 53 x 63 x 135 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4699
EAN
5027590453929
UPC
051712798556
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
609.667 g
Compliances
Contact factory
RoHS Compliant
Model Code
FUSE 160A 1250V 1SHT AR CU

Elektriske data

Amperage Rating
160 A
Class
Class aR
Interrupt rating
100 kAIC
Voltage rating
1250 V
Watt losses
45 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
1
Fuse type
T indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.