Vidensøgning
Download dokument () af 20
We make what matters work*

170M4705

Fuse-link, high speed, 550 A, AC 1100 V, size 1, 53 x 63 x 135 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4705
EAN
5027590454032
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
210 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
550 A
Voltage rating
1100 V
Interrupt rating
100 kAIC
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
T indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.