Vidensøgning
Download dokument () af 20
We make what matters work*

170M4805

Fuse-link, high speed, 35 A, AC 1000 V, size 00, 30 x 47 x 98 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4805
EAN
5704057027168
UPC
051712669610
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
247.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
35 A
Class
Class aR
Clearing (I2T)
500 at 1000 V
Interrupt rating
150 kAIC
Pre arc (I2T)
69
Voltage rating
1000 V (IEC)
Watt losses
10 W

Product specifications

Application
Semiconductor DC Common bus DC drives power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
0
Fuse type
DIN 43653
00/80 Visual indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.