Vidensøgning
Download dokument () af 20
We make what matters work*

170M4811

Eaton Bussmann series high speed square body fuse,125A,125 kAIC,Class aR,Blade end X Din 43-620 blade end,DIN 43 620,Standard,Clearing at 1000V: 11500,square body with centre-bolted tags (slotted),Top fuse status indicator,1500,33W

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4811
EAN
5027590454261
UPC
051712792486
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
248 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 125A 1000V 00/80 AR

Elektriske data

Amperage Rating
125 A
Class
Class aR
Clearing (I2T)
11500 at 1000 V
Interrupt rating
125 kAIC
Pre arc (I2T)
1500
Voltage rating
1000 V (IEC)
Watt losses
33 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
DIN 43653
00/80 Visual indicator
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.