Vidensøgning
Download dokument () af 20
We make what matters work*

170M4827
FUSE 50A 1000V 00TN/80 AR

Fuse-link, high speed, 50 A, AC 1000 V, size 00, 30 x 47 x 98 mm, aR, DIN, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4827
EAN
5027590454735
UPC
051712679329
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
234.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 50A 1000V 00TN/80 AR

Elektriske data

Amperage Rating
50 A
Class
Class aR
Clearing (I2T)
1200 at 1000 V
Interrupt rating
125 kAIC
Pre arc (I2T)
170
Voltage rating
1000 V (IEC)
Watt losses
13 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
DIN 43653
00TN/80 Type T Indicator for micro
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.