Vidensøgning
Download dokument () af 20
We make what matters work*

170M4929

Fuse-link, high speed, 550 A, AC 1000 V, size 1, 52 x 69 x 74 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4929
EAN
5027590454964
UPC
051712679411
Product Length/Depth
170 mm
Product Height
52 mm
Product Width
72 mm
Product Weight
797 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
550 A
Class
Class aR
Clearing (I2T)
500000 at 1000 V
Interrupt rating
125 kAIC
Pre arc (I2T)
84500
Voltage rating
1000 V (IEC)
Watt losses
90 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
1
Fuse type
Flush end
BKN/Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.