Vidensøgning
Download dokument () af 20
We make what matters work*

170M4961

Eaton Bussmann series square body Fuse-link, high speed, 500 A, AC 1000 V, DIN 1, 53 x 53 x 75 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4961
EAN
5996516042663
Product Length/Depth
70 mm
Product Height
51 mm
Product Width
49 mm
Product Weight
400 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
500 A
Voltage rating
1000 V
Class
Class aR

Product specifications

Fuse type
B/Visual indicator
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.