Vidensøgning
Download dokument () af 20
We make what matters work*

170M4965
FUSE 160A 1000V 1KN/110 AR

Fuse-link, high speed, 160 A, AC 1000 V, DIN 1, 51 x 69 x 138 mm, aR, DIN, IEC, type K indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4965
EAN
5027590455145
UPC
051712679534
Product Length/Depth
138.5 mm
Product Height
51 mm
Product Width
69 mm
Product Weight
0.52 kg
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
DIN
Model Code
FUSE 160A 1000V 1KN/110 AR

Elektriske data

Amperage Rating
160 A
Class
Class aR
Interrupt rating
125 kAIC
Voltage rating
1000 V (IEC)
Watt losses
40 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
1
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro

Eksportér produktspecifikation